(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
High Temperature Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, ETFE Insulation, ETFE Outer Jacket
| Suitable Applications: | extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | ETFE - Ethylene Tetrafluoroethylene | 0.015 in (0.38 mm) | 0.068 in (1.7 mm) | Black, Red |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| ETFE - Ethylene Tetrafluoroethylene | 0.020 in (0.51 mm) | 0.185 in (4.70 mm) |
| Overall Cable Diameter (Nominal): | 0.185 in (4.70 mm) |
| Element | Nom. Conductor DCR | Nom. Inductance | Max. Current |
|---|---|---|---|
| Conductor(s) | 11.2 Ohm/1000ft | 0.186 µH/ft (0.610 µH/m) | 6.2 Amps per Conductor at 30ºC |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -30°C to +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.9 in (48 mm) | 1.9 in (48 mm) |
| Max. Pull Tension: | 25.2 lbs (11.4 kg) |
| Bulk Cable Weight: | 19 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1581 (VW-1), IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Tefzel is a trademark of Dupont. |
| Update and Revision: | Revision Number: 0.507 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 85220 368100 | Clear, Transparent | Reel | 100 ft | 612825211723 | |
| 85220 3681000 | Clear, Transparent | Reel | 1,000 ft | 612825211730 | C |
| Footnote: | C - CRATE REEL PUT-UP. |