Low Temp Plastic Lead Wire, 16AWG (26x30) Tinned Copper, PVC Insulation, TYPE MW MIL-W-76C-PVC 1000V 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, (Type MW) MIL-W-76C-Low Temp applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 16 AWG | 26x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | 0.098 in (2.5 mm) |
| Overall Cable Diameter (Nominal): | 0.098 in (2.5 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.0 Ohm/1000ft | Single conductor in free air @ 30ºC: 22 A |
| UL Voltage Rating |
|---|
| 1000 V RMS |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.98 in (25 mm) | 0.98 in (25 mm) |
| Max. Pull Tension: | 32 lbs (15 kg) |
| Bulk Cable Weight: | 12 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| Military Compliance: | MIL-W-76C Type MWP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.484 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8521 010100 | Black | Reel | 100 ft | 612825211075 | |
| 8521 0101000 | Black | Reel | 1,000 ft | 612825211082 | P |
| 8521 013100 | Blue, Dark | Reel | 100 ft | 612825211105 | |
| 8521 0131000 | Blue, Dark | Reel | 1,000 ft | 612825211112 | P |
| 8521 006100 | Blue, Light | Reel | 100 ft | 612825210955 | |
| 8521 0061000 | Blue, Light | Reel | 1,000 ft | 612825210962 | P |
| 8521 001100 | Brown | Reel | 100 ft | 612825210825 | |
| 8521 0011000 | Brown | Reel | 1,000 ft | 612825210832 | P |
| 8521 008100 | Gray | Reel | 100 ft | 612825211006 | |
| 8521 0081000 | Gray | Reel | 1,000 ft | 612825211013 | P |
| 8521 005100 | Green, Dark | Reel | 100 ft | 612825210931 | |
| 8521 0051000 | Green, Dark | Reel | 1,000 ft | 612825210948 | P |
| 8521 003100 | Orange | Reel | 100 ft | 612825210887 | |
| 8521 0031000 | Orange | Reel | 1,000 ft | 612825210894 | P |
| 8521 012100 | Pink | Reel | 100 ft | 612825354949 | |
| 8521 002100 | Red | Reel | 100 ft | 612825210856 | |
| 8521 0021000 | Red | Reel | 1,000 ft | 612825210863 | P |
| 8521 011100 | Tan | Reel | 100 ft | ||
| 8521 0111000 | Tan | Reel | 1,000 ft | P | |
| 8521 007100 | Violet | Reel | 100 ft | 612825210979 | |
| 8521 0071000 | Violet | Reel | 1,000 ft | 612825210986 | P |
| 8521 009100 | White | Reel | 100 ft | 612825211037 | |
| 8521 0091000 | White | Reel | 1,000 ft | 612825211044 | P |
| 8521 0141000 | White, Black Stripe | Reel | 1,000 ft | 612825211129 | A |
| 8521 018100 | White, Blue Stripe | Reel | 100 ft | 612825211150 | A |
| 8521 0181000 | White, Blue Stripe | Reel | 1,000 ft | 612825211167 | A |
| 8521 0191000 | White, Brown Stripe | Reel | 1,000 ft | 612825211174 | A |
| 8521 0211000 | White, Gray Stripe | Reel | 1,000 ft | 612825211198 | |
| 8521 0161000 | White, Green Stripe | Reel | 1,000 ft | 612825211143 | A |
| 8521 0201000 | White, Orange Stripe | Reel | 1,000 ft | 612825211181 | A |
| 8521 0151000 | White, Red Stripe | Reel | 1,000 ft | 612825211136 | A |
| 8521 0221000 | White, Violet Stripe | Reel | 1,000 ft | 612825211204 | A |
| 8521 0171000 | White, Yellow Stripe | Reel | 1,000 ft | A | |
| 8521 004100 | Yellow | Reel | 100 ft | 612825210917 | |
| 8521 0041000 | Yellow | Reel | 1,000 ft | 612825210924 | P |
| Footnote: | A - STOCKED STRIPE COLORS., P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |