Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3591)Modular Couplers
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
(1049)M12 Power
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
(321)Field Attachables
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
(1209)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(521)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Low Temp Plastic Lead Wire, 14AWG (41x30) Tinned Copper, PVC Insulation, TYPE MW MIL-W-76C-PVC 1000V 80C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, (Type MW) MIL-W-76C-Low Temp applications |
| Size | Stranding | Material |
|---|---|---|
| 14 | 41x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | 0.111 in (2.82 mm) |
| Overall Cable Diameter (Nominal): | 0.111 in (2.82 mm) |
| UL Voltage Rating |
|---|
| 1000 V RMS |
| Bulk Cable Weight: | 16 lbs/1000ft (24 kg/km) |
| Sustainability: | CA Prop 65 |
| CEC / C(UL) Compliance: | . |
| Military Compliance: | MIL-W-76C Type MWP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.399 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8520 010100 | Black | Reel | 100 ft | 612825210788 | |
| 8520 0101000 | Black | Reel | 1,000 ft | 612825210795 | P |
| 8520 013100 | Blue, Dark | Reel | 100 ft | 612825210801 | |
| 8520 006100 | Blue, Light | Reel | 100 ft | 612825210733 | |
| 8520 0061000 | Blue, Light | Reel | 1,000 ft | 612825210740 | P |
| 8520 001100 | Brown | Reel | 100 ft | 612825210658 | |
| 8520 0011000 | Brown | Reel | 1,000 ft | 612825210665 | P |
| 8520 005100 | Green, Dark | Reel | 100 ft | 612825210719 | |
| 8520 0051000 | Green, Dark | Reel | 1,000 ft | 612825210726 | P |
| 8520 003100 | Orange | Reel | 100 ft | 612825210696 | |
| 8520 0031000 | Orange | Reel | 1,000 ft | 612825210702 | P |
| 8520 002100 | Red | Reel | 100 ft | 612825210672 | |
| 8520 0021000 | Red | Reel | 1,000 ft | 612825210689 | P |
| 8520 009100 | White | Reel | 100 ft | 612825210764 | |
| 8520 0091000 | White | Reel | 1,000 ft | 612825210771 | P |
| 8520 0181000 | White, Blue Stripe | Reel | 1,000 ft | A |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., A - STOCKED STRIPE COLORS. |