(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
20 | 7x28 | TC - Tinned Copper | 8 |
Conductor Count: | 16 |
Total Number of Pairs: | 8 |
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
ETFE - Ethylene Tetrafluoroethylene | Tefzel® | 0.015 in |
Number | Color |
---|---|
1 | Black & Red |
2 | Black & White |
3 | Black & Green |
4 | Black & Blue |
5 | Black & Yellow |
6 | Black & Brown |
7 | Black & Orange |
8 | Red & White |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Kapton®) | Beldfoil® | 100% | TC - Tinned Copper | 22 | 7x30 |
Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
ETFE - Ethylene Tetrafluoroethylene | Tefzel® | 0.439 in | 0.025 in |
Nominal Conductor DCR |
---|
9.3 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
23 pF/ft | 40 pF/ft |
Nominal Inductance |
---|
0.186 µH/ft |
Nominal Characteristic Impedance |
---|
73 Ohm |
Max. Recommended Current [A] |
---|
4 Amps per Conductor at 25ºC |
Non-UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 150°C |
Operating Temp Range: | -60°C To +150°C |
Bulk Cable Weight: | 115 lbs/1000ft |
Max. Pull Tension: | 224 lbs |
Min Bend Radius/Minor Axis: | 4.5 in |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
85168 3681000 | Clear, Transparent | Reel | 1,000 ft | 612825210641 |
Footnote: | C - CRATE REEL PUT-UP. |
Notes: | Tefzel and Kapton are DuPont trademarks. |
Update and Revision: | Revision Number: 0.299 Revision Date: 09-30-2020 |