Product Hierarchy
Product Hierarchy

85164 - Electronic, 4 Pr #20 Str TC, ETFE Ins, OS, ETFE Jkt




High Temperature Electronic, 4 Pair 20AWG (7x28) Tinned Copper, ETFE Insulation, Overall Beldfoil® Shield, ETFE Outer Jacket

Product Overview

Suitable Applications: extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)4207x28TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
ETFE - Ethylene Tetrafluoroethylene0.015 in (0.38 mm)0.068 in (1.7 mm)Black & Red, Black & White, Black & Green, Black & Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Nomex®)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
ETFE - Ethylene Tetrafluoroethylene0.025 in (0.64 mm)0.344 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceMax. Current
10.92 Ohm/1000ft23 pF/ft (75 pF/m)40 pF/ft (130 pF/m)73 Ohm0.186 µH/ft (0.610 µH/m)6.4 Amps per Conductor at 25ºC
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-60°C To +150°C
Bend Radius
Stationary Min.Installation Min.
3.44 in (87.4 mm)3.44 in
Max. Pull Tension: 109.8 lbs (49.80 kg)
Bulk Cable Weight: 66 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Tefzel and Kapton are DuPont trademarks.

History

Update and Revision: Revision Number: 0.390 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
85164 368100Clear, TransparentReel100 ft612825210627C
85164 3681000Clear, TransparentReel1,000 ft612825210634C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product