(109)High Temperature Electronic, 9 Conductor 16AWG (19x29) Tinned Copper, ETFE Insulation, ETFE Outer Jacket
Suitable Applications: | extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 9 | 16 AWG | 19x29 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | ETFE - Ethylene Tetrafluoroethylene | 0.0135 in (0.343 mm) | 0.082 in (2.1 mm) | Black, White, Red, Green, Orange, Blue, White/Black, Red/Black, Green/Black |
Material |
---|
No Shield |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
ETFE - Ethylene Tetrafluoroethylene | 0.024 in (0.61 mm) | 0.354 in |
Overall Cable Diameter (Nominal): | 0.354 in. |
Nom. Conductor DCR | Max. Current |
---|---|
4.76 Ohm/1000ft | 8.5 Amps per Conductor at 25ºC |
Voltage Rating |
---|
300 V |
Operating |
---|
-60°C To +150°C |
Stationary Min. | Installation Min. |
---|---|
3.54 in (89.9 mm) | 3.54 in |
Max. Pull Tension: | 360 lbs (160 kg) |
Bulk Cable Weight: | 111 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | VW-1 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Tefzel is a trademark of Dupont. |
Update and Revision: | Revision Number: 0.344 Revision Date: 05-05-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
85109 3681000 | Clear, Transparent | Reel | 1,000 ft | 612825210610 | C |