Product Hierarchy
Product Hierarchy

85103 - Electronic, 3 C #16 Str TC, ETFE Ins, ETFE Jkt




High Temperature Electronic, 3 Conductor 16AWG (19x29) Tinned Copper, ETFE Insulation, ETFE Outer Jacket

Product Overview

Suitable Applications: extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)316 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)ETFE - Ethylene Tetrafluoroethylene0.0135 in (0.343 mm)0.082 in (2.1 mm)Black, White, Red
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
ETFE - Ethylene Tetrafluoroethylene0.019 in (0.48 mm)0.223 in
Overall Cable Diameter (Nominal): 0.223 in.

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. InductanceMax. Current
4.76 Ohm/1000ft0.17 µH/ft (0.56 µH/m)12 Amps per Conductor at 25ºC
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
Operating
-60°C To +150°C
Bend Radius
Stationary Min.Installation Min.
2.23 in (56.6 mm)2.23 in
Max. Pull Tension: 120 lbs (54 kg)
Bulk Cable Weight: 40 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: VW-1
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Tefzel is a trademark of Dupont.

History

Update and Revision: Revision Number: 0.378 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
85103 3681000Clear, TransparentReel1,000 ft612825210603C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product