High Temperature Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, ETFE Insulation, ETFE Outer Jacket
| Suitable Applications: | extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 | 19x29 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| ETFE - Ethylene Tetrafluoroethylene | 0.0145 in (0.368 mm) | 0.082 in (2.1 mm) | Black, White |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| ETFE - Ethylene Tetrafluoroethylene | 0.019 in (0.48 mm) | 0.211 in (5.36 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 4.76 Ohm/1000ft | 20 pF/ft (66 pF/m) | 0.17 µH/ft (0.56 µH/m) | 9.5 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -60°C To +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.11 in (53.6 mm) | 2.11 in (53.6 mm) |
| Max. Pull Tension: | 64.8 lbs (29.4 kg) |
| Bulk Cable Weight: | 28 lbs/1000ft |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Tefzel is a trademark of Dupont. |
| Update and Revision: | Revision Number: 0.481 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 85102 368500 | Clear, Transparent | Reel | 500 ft | 612825210597 | C |
| 85102 3681000 | Clear, Transparent | Reel | 1,000 ft | 612825210580 | C |
| Footnote: | C - CRATE REEL PUT-UP. |