Product Hierarchy
Product Hierarchy

8505 - Lead Wire, #26 Str TC, PVC Ins, TYPE B MIL-W-16878/1




Low Temp Plastic Lead Wire, 26AWG (7x34) Tinned Copper, PVC Insulation, TYPE B MIL-W-16878/1 600V 105C

Product Overview

Suitable Applications: inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1267x34TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PVC - Polyvinyl Chloride0.01 in (0.25 mm)0.039 in (0.99 mm)
Overall Cable Diameter (Nominal): 0.039 in (0.99 mm)

Electrical Characteristics

Voltage
UL Voltage Rating
600 V RMS

Mechanical Characteristics

Bend Radius
Stationary Min.Installation Min.
0.16 in (4.1 mm)0.16 in (4.1 mm)
Max. Pull Tension: 3.5 lbs (1.6 kg)
Bulk Cable Weight: 1.25 lbs/1000ft

Standards and Compliance

Sustainability: CA Prop 65
Military Compliance: MIL-W-16878/1
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.443 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8505 010100BlackReel100 ft612825210566
8505 0101000BlackReel1,000 ft612825210573P
8505 006100Blue, LightReel100 ft612825210481
8505 0061000Blue, LightReel1,000 ft612825210498P
8505 001100BrownReel100 ft612825210351
8505 0011000BrownReel1,000 ft612825210368P
8505 008100GrayReel100 ft612825210528
8505 0081000GrayReel1,000 ft612825210535P
8505 005100Green, DarkReel100 ft612825210467
8505 0051000Green, DarkReel1,000 ft612825210474P
8505 003100OrangeReel100 ft612825210405
8505 0031000OrangeReel1,000 ft612825210412P
8505 002100RedReel100 ft612825210382
8505 0021000RedReel1,000 ft612825210399P
8505 007100VioletReel100 ft612825210504
8505 0071000VioletReel1,000 ft612825210511P
8505 009100WhiteReel100 ft612825210542
8505 0091000WhiteReel1,000 ft612825210559P
8505 004100YellowReel100 ft612825210429
8505 0041000YellowReel1,000 ft612825210436P
Footnote: P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.
Date: 2006-04-01
Cabling Solutions for Industrial Applications
No accessories are available for this product