Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(525)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
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
(13490)Indoor Fiber Cable
(1443)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4832)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(728)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(287)Surveillance Cable
(38)Connectors & Outlets
(3414)Modular Couplers
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
(749)Type A
(573)Type A Field Attachables
(360)Type A Receptacles
(49)Type A Single-Ended Cordsets
(87)Type A Double-Ended Cordsets
(43)Type A Accessories
(30)Type A Adaptor
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(979)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(138)Cellular Routers
(10)Wireless LAN Devices
(24)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(16)Industrial and IIoT-Routers
(11)Railway Routers
(16)Vehicle Routers
(18)Software
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
Low Temp Plastic Lead Wire, 24AWG (7x32) Tinned Copper, PVC Insulation, TYPE B MIL-W-16878/1 600V 105C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 24 | 7x32 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.044 in (1.1 mm) |
| Overall Cable Diameter (Nominal): | 0.044 in (1.1 mm) |
| UL Voltage Rating |
|---|
| 600 V RMS |
| Stationary Min. | Installation Min. |
|---|---|
| 0.18 in (4.6 mm) | 0.18 in (4.6 mm) |
| Max. Pull Tension: | 5.5 lbs (2.5 kg) |
| Bulk Cable Weight: | 2 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| Military Compliance: | MIL-W-16878/1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.441 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8504 010100 | Black | Reel | 100 ft | 612825210313 | |
| 8504 0101000 | Black | Reel | 1,000 ft | 612825210320 | P |
| 8504 006100 | Blue, Light | Reel | 100 ft | 612825210207 | |
| 8504 0061000 | Blue, Light | Reel | 1,000 ft | 612825210214 | P |
| 8504 001100 | Brown | Reel | 100 ft | 612825210054 | |
| 8504 0011000 | Brown | Reel | 1,000 ft | 612825210061 | P |
| 8504 008100 | Gray | Reel | 100 ft | 612825210238 | |
| 8504 0081000 | Gray | Reel | 1,000 ft | 612825210245 | P |
| 8504 005100 | Green, Dark | Reel | 100 ft | 612825210177 | |
| 8504 0051000 | Green, Dark | Reel | 1,000 ft | 612825210184 | P |
| 8504 003100 | Orange | Reel | 100 ft | 612825210115 | |
| 8504 0031000 | Orange | Reel | 1,000 ft | 612825210122 | P |
| 8504 002100 | Red | Reel | 100 ft | 612825210085 | |
| 8504 0021000 | Red | Reel | 1,000 ft | 612825210092 | P |
| 8504 0071000 | Violet | Reel | 1,000 ft | 612825210221 | P |
| 8504 009100 | White | Reel | 100 ft | 612825210269 | |
| 8504 0091000 | White | Reel | 1,000 ft | 612825210276 | P |
| 8504 004100 | Yellow | Reel | 100 ft | 612825210146 | |
| 8504 0041000 | Yellow | Reel | 1,000 ft | 612825210153 | P |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |