Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, PVC Insulation, TYPE B MIL-W-16878/1 600V 105C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.05 in (1.3 mm) |
| Overall Cable Diameter (Nominal): | 0.050 in (1.3 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 16.2 Ohm/1000ft | Single conductor in free air @ 30ºC: 11.0 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -40°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.50 in (13 mm) | 0.50 in (13 mm) |
| Max. Pull Tension: | 8 lbs (3.6 kg) |
| Bulk Cable Weight: | 3 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| Military Compliance: | MIL-W-16878/1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.486 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8503 010100 | Black | Reel | 100 ft | 612825209959 | |
| 8503 0101000 | Black | Reel | 1,000 ft | 612825209966 | P |
| 8503 006100 | Blue, Light | Reel | 100 ft | 612825209843 | |
| 8503 0061000 | Blue, Light | Reel | 1,000 ft | 612825209850 | P |
| 8503 001100 | Brown | Reel | 100 ft | 612825209713 | |
| 8503 0011000 | Brown | Reel | 1,000 ft | 612825209720 | P |
| 8503 008100 | Gray | Reel | 100 ft | 612825209898 | |
| 8503 0081000 | Gray | Reel | 1,000 ft | 612825209904 | P |
| 8503 005100 | Green, Dark | Reel | 100 ft | 612825209829 | |
| 8503 0051000 | Green, Dark | Reel | 1,000 ft | 612825209836 | P |
| 8503 003100 | Orange | Reel | 100 ft | 612825209775 | |
| 8503 0031000 | Orange | Reel | 1,000 ft | 612825209782 | P |
| 8503 002100 | Red | Reel | 100 ft | 612825209751 | |
| 8503 0021000 | Red | Reel | 1,000 ft | 612825209768 | P |
| 8503 007100 | Violet | Reel | 100 ft | 612825209867 | |
| 8503 0071000 | Violet | Reel | 1,000 ft | 612825209874 | P |
| 8503 009100 | White | Reel | 100 ft | 612825209911 | |
| 8503 0091000 | White | Reel | 1,000 ft | 612825209928 | P |
| 8503 0141000 | White, Black Stripe | Reel | 1,000 ft | 612825209973 | A |
| 8503 0181000 | White, Blue Stripe | Reel | 1,000 ft | 612825210016 | A |
| 8503 0191000 | White, Brown Stripe | Reel | 1,000 ft | 612825210023 | A |
| 8503 0211000 | White, Gray Stripe | Reel | 1,000 ft | 612825210030 | A |
| 8503 0161000 | White, Green Stripe | Reel | 1,000 ft | 612825209997 | A |
| 8503 0151000 | White, Red Stripe | Reel | 1,000 ft | 612825209980 | A |
| 8503 0221000 | White, Violet Stripe | Reel | 1,000 ft | 612825210047 | A |
| 8503 0171000 | White, Yellow Stripe | Reel | 1,000 ft | 612825210009 | A |
| 8503 004100 | Yellow | Reel | 100 ft | 612825209805 | |
| 8503 0041000 | Yellow | Reel | 1,000 ft | 612825209812 | P |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., A - STOCKED STRIPE COLORS. |