Networking & Data Cable
(643)Industrial Ethernet Cable
(164)Enterprise Category Cable
(154)Industrial Protocol / Data Bus Cable
(323)Audio Cable
(514)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(276)Video Cable
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
(12264)Indoor Fiber Cable
(1401)Indoor/Outdoor Fiber Cable
(6404)Outdoor Fiber Cable
(4166)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(1403)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(795)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(468)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
(557)Audio, Sound, & Control Cable
(200)Access Control Cable
(37)Fire Alarm Cable
(74)Nurse Call
(2)Security & Alarm Cable
(203)Surveillance Cable
(37)Connectors & Outlets
(2999)Modular Couplers
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
(99)KeyConnect Outlets
(13)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(24)Workstation Consolidation
(33)Cross Connect Systems
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
(952)M12
(693)Field Attachables
(81)Receptacles
(144)Single-Ended Cordsets
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
(1019)Fiber Patch Cords
(428)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(459)AV Assemblies
(10)Patch Panels & Components
(642)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(62)Fiber Cassettes
(354)Modular (Empty) Panels
(6)Adapter Frames
(68)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(39)Industrial Networking
(953)SPIDER Fast/Gigabit Switches
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
(59)Network Management
(20)Software Tools
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
(6)Miscellaneous Accessories
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
(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)Low Temp Plastic Lead Wire, 18AWG (7x26) Tinned Copper, PVC Insulation, TYPE B MIL-W-16878/1 600V 105C
Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 18 | 7x26.5 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.068 in (1.7 mm) |
Overall Cable Diameter (Nominal): | 0.068 in (1.7 mm) |
UL Voltage Rating |
---|
600 V RMS |
Stationary Min. | Installation Min. |
---|---|
0.28 in (7.1 mm) | 0.28 in (7.1 mm) |
Max. Pull Tension: | 22.4 lbs (10.2 kg) |
Bulk Cable Weight: | 6.5 lbs/1000ft |
Sustainability: | CA Prop 65 |
Military Compliance: | MIL-W-16878/1 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.439 Revision Date: 01-20-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8501 010100 | Black | Reel | 100 ft | 612825209362 | |
8501 0101000 | Black | Reel | 1,000 ft | 612825209379 | P |
8501 006100 | Blue, Light | Reel | 100 ft | 612825209287 | |
8501 0061000 | Blue, Light | Reel | 1,000 ft | 612825209294 | P |
8501 001100 | Brown | Reel | 100 ft | 612825209164 | |
8501 0011000 | Brown | Reel | 1,000 ft | 612825209171 | P |
8501 0081000 | Gray | Reel | 1,000 ft | 612825209317 | P |
8501 005100 | Green, Dark | Reel | 100 ft | 612825209263 | |
8501 0051000 | Green, Dark | Reel | 1,000 ft | 612825209270 | P |
8501 003100 | Orange | Reel | 100 ft | 612825209225 | |
8501 0031000 | Orange | Reel | 1,000 ft | 612825209232 | P |
8501 002100 | Red | Reel | 100 ft | 612825209201 | |
8501 0021000 | Red | Reel | 1,000 ft | 612825209218 | P |
8501 0071000 | Violet | Reel | 1,000 ft | 612825209300 | P |
8501 009100 | White | Reel | 100 ft | 612825209331 | |
8501 0091000 | White | Reel | 1,000 ft | 612825209348 | P |
8501 0141000 | White, Black Stripe | Reel | 1,000 ft | 612825209386 | |
8501 0181000 | White, Blue Stripe | Reel | 1,000 ft | 612825209409 | A |
8501 0211000 | White, Gray Stripe | Reel | 1,000 ft | 612825209423 | A |
8501 0201000 | White, Orange Stripe | Reel | 1,000 ft | 612825209416 | |
8501 0151000 | White, Red Stripe | Reel | 1,000 ft | 612825209393 | A |
8501 004100 | Yellow | Reel | 100 ft | 612825209249 | |
8501 0041000 | Yellow | Reel | 1,000 ft | 612825209256 | P |