(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Low Temp Plastic Lead Wire, 16AWG (19x29) Tinned Copper, PVC Insulation, TYPE B MIL-W-16878/1 600V 105C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 16 AWG | 19x29 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.079 in (2.0 mm) |
| Overall Cable Diameter (Nominal): | 0.079 in (2.0 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6.5 Ohm/1000ft | Single conductor in free air @ 30ºC: 14.0 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -40°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.79 in (20 mm) | 0.79 in (20 mm) |
| Max. Pull Tension: | 27 lbs (12 kg) |
| Bulk Cable Weight: | 10 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| Military Compliance: | MIL-W-16878/1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.452 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8500 010100 | Black | Reel | 100 ft | 612825209058 | |
| 8500 0101000 | Black | Reel | 1,000 ft | 612825209065 | P |
| 8500 006100 | Blue, Light | Reel | 100 ft | 612825208969 | |
| 8500 0061000 | Blue, Light | Reel | 1,000 ft | 612825208976 | P |
| 8500 0011000 | Brown | Reel | 1,000 ft | 612825208839 | P |
| 8500 0081000 | Gray | Reel | 1,000 ft | 612825208990 | P |
| 8500 005100 | Green, Dark | Reel | 100 ft | 612825208945 | |
| 8500 0051000 | Green, Dark | Reel | 1,000 ft | 612825208952 | P |
| 8500 0031000 | Orange | Reel | 1,000 ft | 612825208907 | P |
| 8500 002100 | Red | Reel | 100 ft | 612825208860 | |
| 8500 0021000 | Red | Reel | 1,000 ft | 612825208877 | P |
| 8500 0071000 | Violet | Reel | 1,000 ft | 612825208983 | P |
| 8500 009100 | White | Reel | 100 ft | 612825209010 | |
| 8500 0091000 | White | Reel | 1,000 ft | 612825209027 | P |
| 8500 0141000 | White, Black Stripe | Reel | 1,000 ft | 612825209089 | |
| 8500 0181000 | White, Blue Stripe | Reel | 1,000 ft | 612825209126 | A |
| 8500 0191000 | White, Brown Stripe | Reel | 1,000 ft | 612825209133 | A |
| 8500 0161000 | White, Green Stripe | Reel | 1,000 ft | 612825209102 | A |
| 8500 0201000 | White, Orange Stripe | Reel | 1,000 ft | 612825209140 | A |
| 8500 0151000 | White, Red Stripe | Reel | 1,000 ft | 612825209096 | A |
| 8500 0171000 | White, Yellow Stripe | Reel | 1,000 ft | 612825209119 | A |
| 8500 004100 | Yellow | Reel | 100 ft | 612825208914 | |
| 8500 0041000 | Yellow | Reel | 1,000 ft | 612825208921 | P |
| Footnote: | P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., A - STOCKED STRIPE COLORS. |