(10)AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 19x30 | TC - Tinned Copper | 4 |
Conductor Count: | 4 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.015 in |
Color |
---|
Black |
White |
Red |
Green |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.243 in | 0.032 mm |
Nominal Conductor DCR |
---|
6.3 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
16.25 pF/ft |
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes: | 4 Amps per conductor @ 25°C |
UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C To +60°C |
Max. Pull Tension: | 83 lbs |
Min Bend Radius/Minor Axis: | 2.5 in |
NEC/(UL) Compliance: | CMG |
CEC/C(UL) Compliance: | CMG |
UL AWM Style Compliance: | UL AWM 21305 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2012-05-07 |
Suitability - Indoor: | Yes |
C(UL) Flammability: | FT4 |
UL Flammability: | UL1685 FT4 Loading |
UL voltage rating: | 300 V RMS |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8489ZH 010500 | Black | Reel | 500 ft | 612825382447 |
8489ZH 0101000 | Black | Reel | 1,000 ft | 612825382430 |
Update and Revision: | Revision Number: 0.99 Revision Date: 06-24-2020 |