Electronic, 4 Conductor 18AWG (19x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 18 AWG | 19x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.081 in (2.1 mm) | Black, White, Red, Green |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.264 in (6.71 mm) |
| Overall Cable Diameter (Nominal): | 0.264 in (6.71 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 7.06 Ohm/1000ft | 26 pF/ft (85 pF/m) | 11.2 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V (CMG), 300 V (UL AWM 2598) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.6 in (66 mm) | 2.6 in (66 mm) |
| Max. Pull Tension: | 99 lbs (45 kg) |
| Bulk Cable Weight: | 44 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 UL loading , FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 800, CMG, CL3 |
| AWM Compliance: | AWM 2598 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 88489, 82489 |
| Update and Revision: | Revision Number: 0.516 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8489 060100 | Chrome | Reel | 100 ft | 612825208754 | |
| 8489 060250 | Chrome | Reel | 250 ft | 612825208778 | |
| 8489 060500 | Chrome | Reel | 500 ft | 612825208785 | C |
| 8489 060U500 | Chrome | UnReel | 500 ft | 612825208747 | |
| 8489 0601000 | Chrome | Reel | 1,000 ft | 612825208761 | C |
| 8489 060U1000 | Chrome | UnReel | 1,000 ft | 612825208730 | |
| 8489 0605000 | Chrome | Reel | 5,000 ft | 612825208792 |
| Footnote: | C - CRATE REEL PUT-UP. |