Electronic, 2 Conductor 19AWG (Solid) Bare Copper, PVC Insulation, PVC Outer Jacket, CM
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 19 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.066 in (1.7 mm) | Brown, Tan |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.182 in |
| Overall Cable Diameter (Nominal): | 0.182 in. |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 8.05 Ohm/1000ft | 23.5 pF/ft (77.1 pF/m) | 4.3 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -30°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.82 in (46.2 mm) | 1.82 in |
| Max. Pull Tension: | 31 lbs (14 kg) |
| Bulk Cable Weight: | 17 lbs/1000ft |
| Environmental Suitability: | Indoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 UL Loading |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.388 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8486 060U500 | Chrome | UnReel | 500 ft | 612825208716 | |
| 8486 0601000 | Chrome | Reel | 1,000 ft | 612825208723 | C |
| Footnote: | C - CRATE REEL PUT-UP. |