Electronic, 4 Conductor 20AWG (7x28) Bare Copper, PVC Insulation, PVC Outer Jacket
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 20 AWG | 7x28 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.0095 in (0.24 mm) | 0.055 in (1.4 mm) | Black, LGreen, Red, White |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.02 in (0.51 mm) | 0.173 in |
| Overall Cable Diameter (Nominal): | 0.173 in. |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 10.3 Ohm/1000ft | 36 pF/ft (120 pF/m) | 3.2 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -30°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.73 in (43.9 mm) | 1.73 in |
| Max. Pull Tension: | 56 lbs (25 kg) |
| Bulk Cable Weight: | 23 lbs/1000ft |
| Environmental Suitability: | Sunlight Resistance |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.386 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8484 0601000 | Chrome | Reel | 1,000 ft | 612825208709 |