Portable Cordage, 3 Conductor 14AWG (41x30) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type SJ
| Suitable Applications: | Portable Cordate and cordage |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 14 | 41x30 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.031 in (0.79 mm) | 0.123 in (3.12 mm) | Black, White, Green |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | SBR - Styrene Butadiene Rubber | 0.039 in (0.99 mm) | 0.380 in (9.65 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 2.63 Ohm/1000ft | 18 Amps per Conductor at 25ºC (13 Amps over 50 ft) |
| 13 Amps per Conductor at 25ºC (over 50 ft) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature |
|---|
| 60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.8 in (97 mm) | 3.8 in (97 mm) |
| Max. Pull Tension: | 159.9 lbs (72.53 kg) |
| Bulk Cable Weight: | 23 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance |
| NEC / UL Compliance: | Article 400, SJ |
| AWM Compliance: | SJ |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.549 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8479 010250 | Black | Reel | 250 ft | 612825208693 | C |
| Footnote: | C - CRATE REEL PUT-UP. |