(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Portable Cordage, 2 Conductor 18AWG (42x34) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type SJ
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 18 AWG | 42x34 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.0315 in (0.800 mm) | 0.110 in (2.79 mm) | Black, White |
Material |
---|
No Shield |
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Paper Tape | SBR - Styrene Butadiene Rubber | 0.039 in (0.99 mm) | 0.298 in |
Overall Cable Diameter (Nominal): | 0.298 in |
Nom. Conductor DCR | Max. Current |
---|---|
6.97 Ohm/1000ft | 10 Amps per Conductor at 25ºC (7 Amps over 50 ft) |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
60°C | -20°C To +60°C |
Stationary Min. | Installation Min. |
---|---|
2.98 in (75.7 mm) | 2.98 in |
Max. Pull Tension: | 41 lbs (19 kg) |
Bulk Cable Weight: | 43 lbs/1000ft |
Environmental Suitability: | Indoor |
NEC / UL Compliance: | Article 400, SJ |
AWM Compliance: | SJ |
CEC / C(UL) Compliance: | LL7874 |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.360 Revision Date: 02-03-2025 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8478 010250 | Black | Reel | 250 ft | 612825208686 | C |