Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Electronic, 2 Conductor 12AWG (65x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CL3R
| Suitable Applications: | up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 12 AWG | 65x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.158 in (4.01 mm) | Black & White |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.386 in (9.80 mm) |
| Overall Cable Diameter (Nominal): | 0.386 in (9.80 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Pair(s) | 1.78 Ohm/1000ft | 35 pF/ft (110 pF/m) | 0.18 µH/ft (0.59 µH/m) | 30 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (CL3R), 600 V (UL AWM 2587) |
| UL Temperature | Operating |
|---|---|
| 90°C | -20°C to +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.9 in (99 mm) | 3.9 in (99 mm) |
| Max. Pull Tension: | 169 lbs (76.7 kg) |
| Bulk Cable Weight: | 79 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1666 Riser, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, CL3R |
| AWM Compliance: | AWM 2587 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | See NEC Guidelines for applicable CL3 voltage ratings. |
| Update and Revision: | Revision Number: 0.520 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8477 060500 | Chrome | Reel | 500 ft | 612825208662 | C |
| 8477 060U500 | Chrome | UnReel | 500 ft | 612825208648 | |
| 8477 0601000 | Chrome | Reel | 1,000 ft | 612825208655 | C |
| 8477 0605000 | Chrome | Reel | 5,000 ft | 612825208679 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |