Product Hierarchy
Product Hierarchy

8473MN - SpaceMaker™, 2 C #14 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 2 Conductor 14AWG (104x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)214104x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.010 in (0.25 mm)0.095 in (2.4 mm)Black, White
Outer Shield
Shield TypeMaterial
No ShieldNo Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.222 in
Overall Cable Diameter (Nominal): 0.222 in (5.64 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
2.7 Ohm/1000ft24 pF/ft (79 pF/m)8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To 80°C
Max. Pull Tension: 104 lbs (47.2 kg)
Bulk Cable Weight: 34 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: FT2
NEC / UL Compliance: Article 800
AWM Compliance: AWM 2937
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.45 Revision Date: 04-04-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8473MN 006100Blue, LightReel100 ft612825430087
8473MN 0061000Blue, LightReel1,000 ft612825430094
8473MN 008100GrayReel100 ft612825430100
8473MN 0081000GrayReel1,000 ft612825430117
8473MN 004100YellowReel100 ft612825430063
8473MN 0041000YellowReel1,000 ft612825430070
Date: 2004-01-01
No accessories are available for this product