Electronic, 2 Conductor 14AWG (42x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CL3
| Suitable Applications: | up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 14 AWG | 42x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.138 in (3.51 mm) | Black & White |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.356 in (9.04 mm) |
| Overall Cable Diameter (Nominal): | 0.356 in (9.04 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Pair(s) | 2.84 Ohm/1000ft | 22 pF/ft (72 pF/m) | 0.19 µH/ft (0.62 µH/m) | 25 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (CL3), 600 V (UL AWM 2587) |
| UL Temperature | Operating |
|---|---|
| 90°C | -20°C to +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.6 in (91 mm) | 3.6 in (91 mm) |
| Max. Pull Tension: | 106.6 lbs (48.35 kg) |
| Bulk Cable Weight: | 58 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL loading , FT1, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, CL3 |
| AWM Compliance: | AWM 2587 |
| CEC / C(UL) Compliance: | FAS90 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Nominal Breakdown Voltage - Jacket 20 KV RMS; Nominal Breakdown Voltage Between Conductors 25 KV RMS. See NEC guidelines for applicable CL3 voltage ratings. |
| Update and Revision: | Revision Number: 0.513 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8473 060500 | Chrome | Reel | 500 ft | 612825208624 | C |
| 8473 060U500 | Chrome | UnReel | 500 ft | 612825208600 | |
| 8473 0601000 | Chrome | Reel | 1,000 ft | 612825208617 | C |
| 8473 0605000 | Chrome | Reel | 5,000 ft | 612825208631 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |