Portable Cordage, 2 Conductor 16AWG (65x34) Bare Copper, EPDM Insulation, Rubber Outer Jacket, UL Type SJ
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 AWG | 65x34 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.033 in (0.84 mm) | 0.123 in (3.12 mm) | Black, White |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | SBR - Styrene Butadiene Rubber | 0.0345 in (0.876 mm) | 0.315 in |
| Overall Cable Diameter (Nominal): | 0.315 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.4 Ohm/1000ft | 13 Amps per Conductor at 25ºC (10 Amps over 50 ft) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.15 in (80.0 mm) | 3.15 in |
| Max. Pull Tension: | 65 lbs (29 kg) |
| Bulk Cable Weight: | 51 lbs/1000ft |
| Environmental Suitability: | Indoor |
| NEC / UL Compliance: | Article 400, SJ |
| AWM Compliance: | SJ |
| CEC / C(UL) Compliance: | LL7874 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Paper Tape |
| Update and Revision: | Revision Number: 0.392 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8472 010250 | Black | Reel | 250 ft | 612825208594 | C |
| Footnote: | C - CRATE REEL PUT-UP. |