Product Hierarchy
Product Hierarchy

8471ZH - Electronic, 2 C #16 Str TC, PO Ins, LSZH Jkt, CMG


Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, PO Insulation, LSZH Outer Jacket, CMG

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)116 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.018 in (0.46 mm)0.095 in (2.4 mm)Black & White
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.032 in (0.81 mm)0.254 in
Overall Cable Diameter (Nominal): 0.254 in.

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
4.49 Ohm/1000ft28 pF/ft (92 pF/m)0.17 µH/ft (0.56 µH/m)6.5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.54 in (64.5 mm)2.54 in
Max. Pull Tension: 80 lbs (36 kg)
Bulk Cable Weight: 32 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Non-Halogenated
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 21305
CEC / C(UL) Compliance: CMG
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.287 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPC
8471ZH 0101000Black612825382379
8471ZH 010500Black612825382386
Date: 2012-05-08
Belden Classics
Cabling Solutions for Industrial Applications
GreenChoice
No accessories are available for this product