(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, LSZH Insulation, LSZH Outer Jacket
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 16 | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Pair(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.58 mm (0.023 in) | 2.67 mm (0.105 in) | Black & White | Flame Retardant |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.89 mm (0.035 in) | 7.1 mm (0.28 in) |
| Overall Cable Diameter (Nominal): | 7.1 mm (0.28 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 14.7 Ohm/km (4.48 Ohm/1000ft) | 52 pF/m (16 pF/ft) | 056 µH/m (17 µH/ft) | 7.1 Amps per Conductor |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +75°C | -15°C To +80°C | -45°C To +80°C |
| Installation Min. |
|---|
| 71 mm (2.8 in) |
| Max. Pull Tension: | 127 N (28.6 lbf) |
| Bulk Cable Weight: | 32 lbs/1000ft (48 kg/km) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance - IRM 902 70°Cx4h, Oil Resistance - IEC 60811-404 |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1 |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.450 Revision Date: 07-23-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 8471NH.01500 | Blue | Reel | 500 m | 8719605018359 |
| 8471NH.00152 | Chrome | Reel | 152 m | 8719605018328 |
| 8471NH.00305 | Chrome | Reel | 305 m | 8719605018335 |
| 8471NH.K0305 | Chrome | Reel | 305 m | 8719605018373 |
| 8471NH.00500 | Chrome | Reel | 500 m | 8719605018342 |
| 8471NH.K0500 | Chrome | Reel | 500 m | 8719605018380 |
| 8471NH.001000 | Chrome | Reel | 1,000 m | 8719605018304 |
| 8471NH.K01000 | Chrome | Reel | 1,000 m | 8719605018366 |
| 8471NH.001500 | Chrome | Reel | 1,500 m | 8719605018311 |
| 8471NH.021000 | Green | Reel | 1,000 m | 8719605148087 |
| 8471NH.03305 | White | Reel | 305 m | 8719605197290 |
| 8471NH.03500 | White | Reel | 500 m | 8719605161666 |
| 8471NH.031000 | White | Reel | 1,000 m | 8719605161680 |