Product Hierarchy
Product Hierarchy

8471LS - Electronic, 1PR #16 Str TC, PO ins, Unsh, LSNH Jkt, 300V, SWA


Electronic, 1 Pair AWG 16 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Unshielded shielding, LSZH / FRNC jacket , 300V, SWA

Product Overview

Suitable Applications: Instrumentation and computer cable; For data transmission applications

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
1619x29TC - Tinned Copper1
Conductor Count: 2
Total Number of Pairs: 1
Insulation
MaterialNominal DiameterDiameter +/- Tolerance
PE - Polyethylene2.67 mm0.05 mm
Color Chart
NumberColor
Pair 1Black & White
Inner Jacket
MaterialColorNominal DiameterNominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant)Chrome (RAL 7037)7.1 mm0.89 mm
Table Notes: UV Stabilised
Outer Shield
Material
No Shield
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant)11.5 mm1.3 mm

Construction and Dimensions

Cabling
DescriptionFiller
1 pair and 2 fillers twisted to cable core covered with a polyester foilPolypropylene (2x) (White, 2.29 mm)
Armor
Type of ArmorMaterialThickness of Armoring WiresCoverage Percentage
Steel Wire ArmoringGalvanized steel wire0.9 mmMin. 95%

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
14.7 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor
108.3 pF/m
Inductance
Nominal Pair Inductance
0.62 µH/m
Current
ElementMax. Recommended Current [A]
Conductor(s)7.1 Amps per Conductor
Voltage
Voltage Rating [V]
300 V

Temperature Range

Storage Temperature Range: -30°C to +80°C
Operating Temp Range (Fixed Install): -15°C To +80°C

Mechanical Characteristics

Oil Resistance: IEC 60811-404
Min. Bend Radius During Installation: 172.5 mm

Standards

CPR Euroclass: Eca
CENELEC Compliance: EN 50290-2-20

Applicable Environmental and Other Programs

Environmental Space: Indoor, Indoor/Outdoor, Outdoor, Indoor/Outdoor - Euroclass Eca

Suitability

Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-3-24
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 2.5 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 60%

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthEAN
8471LS.00500BlackReel500 m8719605018281
8471LS.001000BlackReel1,000 m8719605018267
8471LS.001500BlackReel1,500 m8719605018274

History

Update and Revision: Revision Number: 0.233 Revision Date: 02-03-2025
Date: 2005-01-01
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
Automation-Cables-Ref-Selection-2022-08-Rg-EN-Hi.pdf
HDVideoCables_PB137E_BAV_BDC_0913_E_EMEA_LowRes_Original_41692.pdf
No accessories are available for this product