Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, LSZH Insulation, LSZH Outer Jacket, CPR Cca
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Size | Stranding | Material |
|---|---|---|
| 16 | 19x29 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.58 mm (0.023 in) | 2.67 mm (0.105 in) | Black & White | Flame Retardant |
| Material |
|---|
| No Shield |
| Material |
|---|
| No Shield |
| Nom. Thickness |
|---|
| 0.89 mm (0.035 in) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.89 mm (0.035 in) | 7.1 mm (0.28 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 14.7 Ohm/km (4.48 Ohm/1000ft) | 52 pF/m (16 pF/ft) | 0.17 µH/ft (0.56 µH/m) | 7.1 Amps per Conductor |
| Installation | Storage |
|---|---|
| -15°C To +80°C | -45°C To +80°C |
| Installation Min. |
|---|
| 71 mm (2.8 in) |
| Max. Pull Tension: | 127 N (28.6 lbf) |
| Environmental Suitability: | Indoor - Euroclass Cca, Indoor, Non-Halogenated, Sunlight Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Cca-s1,d1,a1 |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.48 Revision Date: 12-01-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 8471ELW.00305 | Chrome | Reel | 305 m | 8719605206602 |
| 8471ELW.02305 | White | Reel | 305 m | 8719605232229 |