Product Hierarchy
Product Hierarchy

8471 - Electronic, 2 C #16 Str TC, PVC Ins, PVC Jkt, CMG




Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)116 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.023 in (0.58 mm)0.105 in (2.67 mm)Black & White
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.274 in (6.96 mm)
Overall Cable Diameter (Nominal): 0.274 in (6.96 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. InductanceMax. Current
Pair(s)4.52 Ohm/1000ft (14.8 Ohm/km)33 pF/ft (110 pF/m)0.19 µH/ft (0.62 µH/m)18 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2598)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C to +60°C
Bend Radius
Stationary Min.Installation Min.
2.7 in (69 mm)2.7 in (69 mm)
Max. Pull Tension: 94 lbs (43 kg)
Bulk Cable Weight: 38 lbs/1000ft (57 kg/km)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL loading , FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 725, Article 800, CMG, CL3
AWM Compliance: AWM 2598
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.671 Revision Date: 03-04-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
8471.00U152ChromeUnReel152 m8719605018229
8471.01152ChromeReel152 m8719605018243
8471.00305ChromeReel305 m8719605018212
8471.00U305ChromeUnReel305 m8719605018236
8471.K0305ChromeReel305 m8719605018250
8471 060500ChromeReel500 ft612825208556C
8471 060U500ChromeUnReel500 ft612825208532
8471 0601000ChromeReel1,000 ft612825208549C
8471 060U1000ChromeUnReel1,000 ft612825208525
8471.001000ChromeReel1,000 m8719605018205
8471 0605000ChromeReel5,000 ft612825208563
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product