SpaceMaker™, 7 Conductor 18AWG (41x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 7 | 18 AWG | 41x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.067 in (1.7 mm) | Black, White, Red, Green, Brown, Blue, Orange |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.233 in |
| Overall Cable Diameter (Nominal): | 0.233 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 7.06 Ohm/1000ft | 14.8 pF/ft (48.6 pF/m) | 39 Ohm | 0.022 µH/ft (0.072 µH/m) | 3.5 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.930 in (23.6 mm) | 0.930 in |
| Max. Pull Tension: | 143.5 lbs (65.09 kg) |
| Bulk Cable Weight: | 48 lbs/1000ft |
| Environmental Suitability: | Indoor |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.143 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8467MN 006100 | Blue, Light | Reel | 100 ft | 612825387558 |
| 8467MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825387589 |
| 8467MN 008100 | Gray | Reel | 100 ft | 612825387565 |
| 8467MN 0081000 | Gray | Reel | 1,000 ft | 612825387596 |
| 8467MN 004100 | Yellow | Reel | 100 ft | 612825387541 |
| 8467MN 0041000 | Yellow | Reel | 1,000 ft | 612825387572 |