Electronic, 5 Conductor 18AWG (19x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 5 | 18 AWG | 19x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.078 in (2.0 mm) | Black, White, Red, Green, Brown |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.282 in (7.16 mm) |
| Overall Cable Diameter (Nominal): | 0.282 in (7.16 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 7.06 Ohm/1000ft | 26 pF/ft (85 pF/m) | 11.2 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V (CMG), 300 V (UL AWM 2598) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.8 in (71 mm) | 2.8 in (71 mm) |
| Max. Pull Tension: | 124 lbs (56.2 kg) |
| Bulk Cable Weight: | 50 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2598 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.509 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8465 060100 | Chrome | Reel | 100 ft | 612825208259 | |
| 8465 060500 | Chrome | Reel | 500 ft | 612825208273 | C |
| 8465 060U500 | Chrome | UnReel | 500 ft | 612825208242 | |
| 8465 0601000 | Chrome | Reel | 1,000 ft | 612825208266 | C |
| 8465 060U1000 | Chrome | UnReel | 1,000 ft | 612825208235 | |
| 8465 0605000 | Chrome | Reel | 5,000 ft | 612825208280 |
| Footnote: | C - CRATE REEL PUT-UP. |