Product Hierarchy
Product Hierarchy

8461ZH - Electronic, 2 C #18 Str TC, PO Ins, LSZH Jkt, CMG


Electronic, 2 Conductor 18AWG (7x26) Tinned Copper, PO Insulation, LSZH Outer Jacket, CMG

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG7x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.016 in (0.41 mm)0.078 in (2.0 mm)Black & White
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.027 in (0.69 mm)0.210 in
Overall Cable Diameter (Nominal): 0.210 in.

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
6.5 Ohm/1000ft31 pF/ft (100 pF/m)4.8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.1 in (53 mm)2.1 in
Max. Pull Tension: 45 lbs (20 kg)
Bulk Cable Weight: 22 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Non-Halogenated
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
CEC / C(UL) Compliance: CMG
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.365 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPC
8461ZH 0101000Black612825382317
8461ZH 010500Black612825382324
Date: 2012-05-07
Belden Classics
Cabling Solutions for Industrial Applications
GreenChoice
No accessories are available for this product