Product Hierarchy
Product Hierarchy

8460 - Speaker Cable, 2 #18 Str ETP-TC, Unjacketed




Speaker Cable, 2 Conductor 18 AWG (7 x 26) Tinned Copper (High conductivity), PVC Insulation, Unjacketed

Product Overview

Suitable Applications: Indoor Speaker Cable

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWG7x26TC - Tinned Copper (High Conductivity)
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.022 in (0.56 mm)0.090 in (2.3 mm)Black, White
Outer Jacket
MaterialNom. Diameter
No Jacket0.180 in (4.57 mm)
Overall Cable Diameter (Nominal): 0.180 in (4.57 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. InductanceMax. Current
Conductor(s)7.06 Ohm/1000ft0.19 µH/ft (0.62 µH/m)14 Amps per Conductor at 30ºC
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
1.8 in (46 mm)1.8 in (46 mm)
Max. Pull Tension: 45
Bulk Cable Weight: 16 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL 1581 (VW-1), IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
AWM Compliance: AWM 1007
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.475 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8460 0631000Black and White PairReel1,000 ft612825208136C
8460 063U1000Black and White PairUnReel1,000 ft612825208501
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product