(192)Server Cabinets
(4)Wall Mount Cabinets
(10)Seismic Cabinets
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
Electronic, 15 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 15 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.050 in (1.3 mm) | Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.315 in (8.00 mm) |
| Overall Cable Diameter (Nominal): | 0.315 in (8.00 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 18 Ohm/1000ft | 34 pF/ft (110 pF/m) | 0.17 µH/ft (0.56 µH/m) | 4.2 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 150 V (CMG), 150 V (UL AWM 2576) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.2 in (81 mm) | 3.2 in (81 mm) |
| Max. Pull Tension: | 137 lbs (62.1 kg) |
| Bulk Cable Weight: | 64 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2576 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.514 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8458 060100 | Chrome | Reel | 100 ft | 612825208037 | |
| 8458 060500 | Chrome | Reel | 500 ft | 612825208051 | C |
| 8458 0601000 | Chrome | Reel | 1,000 ft | 612825208044 | C |
| 8458 0605000 | Chrome | Reel | 5,000 ft | 612825208068 | C |
| Footnote: | C - CRATE REEL PUT-UP. |