Networking & Data Cable
(655)Industrial Ethernet Cable
(173)Enterprise Category Cable
(155)Industrial Protocol / Data Bus Cable
(325)Audio Cable
(523)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(285)Video Cable
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
(6434)Outdoor Fiber Cable
(4169)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3032)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(235)Digital Electricity
(46)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(599)Audio, Sound, & Control Cable
(222)Access Control Cable
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
(962)SPIDER Fast/Gigabit Switches
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
(146)Transceivers
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
(10)Power Supplies and Cables
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
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(189)Server Cabinets
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
(109)Electronic, 12 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 12 | 22 AWG | 7x30 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.050 in (1.3 mm) | White, Black, Blue, Brown, Green, Gray, Orange, Purple, Red, Pink, Tan, Yellow |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.272 in (6.91 mm) |
Overall Cable Diameter (Nominal): | 0.272 in (6.91 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 18 Ohm/1000ft | 34 pF/ft (110 pF/m) | 4.2 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
150 V (CMG), 150 V (UL AWM 2576) |
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Stationary Min. | Installation Min. |
---|---|
2.7 in (69 mm) | 2.7 in (69 mm) |
Max. Pull Tension: | 109 lbs (49.4 kg) |
Bulk Cable Weight: | 47 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMG |
AWM Compliance: | AWM 2576 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.511 Revision Date: 01-20-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8457 060100 | Chrome | Reel | 100 ft | 612825207993 | |
8457 060500 | Chrome | Reel | 500 ft | 612825208013 | C |
8457 060U500 | Chrome | UnReel | 500 ft | 612825207986 | |
8457 0601000 | Chrome | Reel | 1,000 ft | 612825208006 | C |
8457 060U1000 | Chrome | UnReel | 1,000 ft | 612825207979 | |
8457 0605000 | Chrome | Reel | 5,000 ft | 612825208020 | C |