Portable Cordage, 5 Conductor 20+18AWG (26x34, 41x34) Tinned Copper, EPDM Insulation, Rubber Outer Jacket, UL AWM 4256
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor1 | 3 | 20 AWG | 26x34 | TC - Tinned Copper |
| Conductor(s) | 1 | 18 AWG | 41x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor1 | EPDM - Ethylene Propylene Diene Monomer | 0.018 in (0.46 mm) | 0.073 in (1.9 mm) | Brown, Green, White |
| Conductor2 | EPDM - Ethylene Propylene Diene Monomer | 0.018 in (0.46 mm) | 0.083 in (2.1 mm) | Red, Black |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | SBR - Styrene Butadiene Rubber | 0.031 in (0.79 mm) | 0.28 in |
| Overall Cable Diameter (Nominal): | 0.28 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 11.8 Ohm/1000ft | 3 Amps per Conductor at 25ºC |
| Conductor(s) | 7.4 Ohm/1000ft (24 Ohm/km) | 7.5 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.8 in (71 mm) | 2.8 in |
| Max. Pull Tension: | 59.5 lbs (27.0 kg) |
| Bulk Cable Weight: | 48 lbs/1000ft |
| Environmental Suitability: | Indoor |
| AWM Compliance: | AWM 4256 |
| CEC / C(UL) Compliance: | LL7874 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Notes: | Paper Separator Tape |
| Update and Revision: | Revision Number: 0.361 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8455 010250 | Black | Reel | 250 ft | 612825207900 | C |
| 8455 010U500 | Black | Reel | 500 ft | 612825207894 | |
| 8455 010U1000 | Black | Reel | 1,000 ft | 612825207887 |
| Footnote: | C - CRATE REEL PUT-UP. |