Portable Cordage, 3 Conductor 18AWG (41x34) Tinned Copper, EPDM Insulation, Rubber Outer Jacket, UL Type SV
| Suitable Applications: | Junior light-duty vacuum cord(300V), Other light-duty equipements |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 18 AWG | 41x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.018 in (0.46 mm) | 0.083 in (2.1 mm) | Black, White, Green |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Cotton Serve | SBR - Styrene Butadiene Rubber | 0.036 in (0.91 mm) | 0.256 in (6.50 mm) |
| Overall Cable Diameter (Nominal): | 0.256 in (6.50 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 7.3 Ohm/1000ft | 10 Amps per Conductor at 25ºC (7 Amps over 50 ft) |
| 7 Amps per conductor @ 25°C over 50 ft. |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -40°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.6 in (66 mm) | 2.6 in (66 mm) |
| Max. Pull Tension: | 62 lbs (28 kg) |
| Bulk Cable Weight: | 42 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| NEC / UL Compliance: | Article 400, SV |
| AWM Compliance: | SV |
| CEC / C(UL) Compliance: | LL7874 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.518 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8453 010100 | Black | Reel | 100 ft | 612825207818 | |
| 8453 010500 | Black | Reel | 500 ft | 612825207825 | C |
| Footnote: | C - CRATE REEL PUT-UP. |