Product Hierarchy
Product Hierarchy

8451 - Audio & Instrumentation, 1 Pair 22 AWG, TC, O/A Foil, CM




1 Pair 22 AWG stranded (7x30) TC conductors, polypropylene insulation, paper wrap, twisted pair, overall Beldfoil® shield (100% coverage), 22 AWG stranded TC drain wire, PVC jacket.

Product Overview

Suitable Applications: for use with automatic stripping equipments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.009 in (0.23 mm)0.046 in (1.2 mm)Black & Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.020 in (0.51 mm)0.138 in (3.51 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance Cond-GrndNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)17.8 Ohm/1000ft (58.4 Ohm/km)34 pF/ft (110 pF/m)67 pF/ft (220 pF/m)45 Ohm0.1725 µH/ft1.5 ns/ft0.17 µH/ft (0.56 µH/m)66%2.9 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 14.1 Ohm/1000ft (46.3 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
Operating
-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.4 in (36 mm)1.4 in (36 mm)
Max. Pull Tension: 27 lbs (12 kg)
Bulk Cable Weight: 13 lbs/1000ft (19 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Unique paper separator facilitates jacket stripping.

History

Update and Revision: Revision Number: 0.667 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8451 010100BlackReel100 ft612825207726
8451 010500BlackReel500 ft612825207764
8451 010U500BlackUnReel500 ft612825427414
8451 0101000BlackReel1,000 ft612825207733C
8451 010U1000BlackUnReel1,000 ft612825207702
8451 010Z1000BlackReelTuff Box1,000 ft612825208129
8451 0105000BlackReel5,000 ft612825207696
8451 01010000BlackReel10,000 ft612825207740
8451 008500GrayReel500 ft612825207658
8451 008U500GrayUnReel500 ft612825427407
8451 0081000GrayReel1,000 ft612825207689C
8451 008U1000GrayUnReel1,000 ft612825207665
8451 008Z1000GrayReelTuff Box1,000 ft612825207719
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Audio Video Solutions Guide
Broadcast Solutions Guide
Headend Brochure
No accessories are available for this product