(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
22 AWG solid tinned copper conductors, polypropylene insulation, twisted pair, overall Beldfoil® shield (100% coverage), 22 AWG solid TC drain wire, PVC jacket.
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Size | Stranding | Material |
|---|---|---|
| 22 | Solid | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PP - Polypropylene | 0.007 in (0.18 mm) | Black & Red |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.118 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| 16.1 Ohm/1000ft (52.8 Ohm/km) | 40 pF/ft (130 pF/m) | 76 pF/ft (250 pF/m) | 40 Ohm | 1.5 ns/ft | 0.08 µH/ft (0.26 µH/m) | 66% | 2.9 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 12.65 Ohm/1000ft (41.50 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +105°C |
| Max. Pull Tension: | 37 lbs (17 kg) |
| Bulk Cable Weight: | 12 lbs/1000ft (18 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.447 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8450 010U500 | Black | UnReel | 500 ft | 612825207672 |
| 8450 0101000 | Black | Reel | 1,000 ft | 612825207627 |
| 8450 010U1000 | Black | UnReel | 1,000 ft | 612825207634 |
| 8450 0081000 | Gray | Reel | 1,000 ft | 612825207641 |