Product Hierarchy
Product Hierarchy

8448 - Electronic, 8 C #18+22 Str TC, PVC Ins, PVC Jkt, CMG




Electronic, 8 Conductor 18+22AWG (16x30+7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWG19x30TC - Tinned Copper
Conductor(s)622 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.018 in (0.46 mm)0.080 in mmBlack, White
Conductor(s)PVC - Polyvinyl Chloride0.011 in (0.28 mm)Red, Green, Brown, Blue, Yellow, Orange
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.259 in
Overall Cable Diameter (Nominal): 0.259 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)7.0 Ohm/1000ft14 Amps per Conductor at 25°C (18 AWG)
Conductor(s)17.8 Ohm/1000ft (58.4 Ohm/km)4 Amps per Conductor at 25ºC (22 AWG)
Voltage
UL Voltage Rating
300 V (CMG), 150 V (AWM 2576)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.Installation Min.
2.59 in (65.8 mm)2.59 in
Max. Pull Tension: 96 lbs (44 kg)
Bulk Cable Weight: 47 lbs/1000ft

Standards and Compliance

Environmental Suitability: Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 FT4 loading, FT4
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2576
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.394 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8448 060500ChromeReel500 ft612825207597C
8448 0601000ChromeReel1,000 ft612825207580C
8448 060U1000ChromeUnReel1,000 ft612825207573
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product