Product Hierarchy
Product Hierarchy

8446 - Electronic, 4+2 C #22+18 Str TC, PVC Ins, PVC Jkt, CMG




Electronic, 4+2 Conductor 22+18AWG (7x30+19x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)422 AWG7x30TC - Tinned Copper
Conductor(s)218 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.011 in (0.28 mm)0.050 in (1.3 mm)Red, Green, Brown, Blue
Conductor(s)PVC - Polyvinyl Chloride0.018 in (0.46 mm)0.080 in (2.0 mm)Black, White
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.236 in (5.99 mm)
Overall Cable Diameter (Nominal): 0.236 in (5.99 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)17.8 Ohm/1000ft30 pF/ft (98 pF/m)54 pF/ft (180 pF/m)2.5 Amps per Conductor at 25ºC
Conductor(s)6.8 Ohm/1000ft (22 Ohm/km)5.6 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
150 V (CMG), 150 V (AWM 2576)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.4 in (61 mm)2.4 in (61 mm)
Max. Pull Tension: 78 lbs (35 kg)
Bulk Cable Weight: 39 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2576
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.523 Revision Date: 01-20-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8446 060100ChromeReel100 ft612825207542
8446 060500ChromeReel500 ft612825207566C
8446 060U500ChromeUnReel500 ft612825207535
8446 0601000ChromeReel1,000 ft612825207559C
8446 060U1000ChromeUnReel1,000 ft612825207528
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product