Product Hierarchy
Product Hierarchy

8445 - Electronic, 5 C #22 Str TC, PVC Ins, PVC Jkt, CMG




Electronic, 5 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)522 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.011 in (0.28 mm)0.050 in (1.3 mm)Black, White, Red, Green, Brown
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.194 in (4.93 mm)
Overall Cable Diameter (Nominal): 0.194 in (4.93 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)17.8 Ohm/1000ft34 pF/ft (110 pF/m)2.4 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CMG), 150 V (AWM 2576)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
1.9 in (48 mm)1.9 in (48 mm)
Max. Pull Tension: 46 lbs (21 kg)
Bulk Cable Weight: 24 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2576
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.515 Revision Date: 01-20-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8445 060100ChromeReel100 ft612825207481
8445 060500ChromeReel500 ft612825207504C
8445 060U500ChromeUnReel500 ft612825207474
8445 0601000ChromeReel1,000 ft612825207498C
8445 0605000ChromeReel1,000 ft612825207511
8445 060U1000ChromeUnReel1,000 ft612825207467
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product