(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PO Insulation, LSZH Outer Jacket, CMG
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 22 | 7x30 | TC - Tinned Copper | 3 |
| Conductor Count: | 3 |
| Material | Nominal Wall Thickness |
|---|---|
| PP - Polypropylene | 0.011 in |
| Color |
|---|
| Black |
| Red |
| Green |
| Type | Material |
|---|---|
| No Shield | No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.172 | 0.032 mm |
| 0.172 mm |
| Nominal Conductor DCR |
|---|
| 15.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 15 pF/ft |
| Nominal Inductance |
|---|
| 0.17 µH/ft |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | 2.9 Amps per conductor @ 25°C |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -20C° to 80°C |
| Maximum Recommended Pulling Tension: | 27 lbs |
| Minimum Minor Axis Bend Radius: | 1.650 in |
| NEC/(UL) Compliance: | CMG |
| CEC/C(UL) Compliance: | CMG |
| UL AWM Style Compliance: | AWM 21307 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1685 FT4 Loading |
| UL voltage rating: | 300 V RMS |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8443ZH 010500 | Black | Reel | 500 ft | 612825382249 |
| 8443ZH 0101000 | Black | Reel | 1,000 ft | 612825382232 |
| Update and Revision: | Revision Number: 0.161 Revision Date: 05-05-2023 |