SpaceMaker™, 3 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 22 AWG | 19x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.050 in (1.3 mm) | Black, White, Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.140 in |
| Overall Cable Diameter (Nominal): | 0.140 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 18.1 Ohm/1000ft | 16.6 pF/ft (54.5 pF/m) | 51 Ohm | 0.031 µH/ft (0.10 µH/m) | 2.9 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.560 in (14.2 mm) | 0.560 in |
| Max. Pull Tension: | 28.5 lbs (12.9 kg) |
| Bulk Cable Weight: | 12 lbs/1000ft |
| Environmental Suitability: | Indoor |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.210 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8443MN 006100 | Blue, Light | Reel | 100 ft | 612825386148 |
| 8443MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825386155 |
| 8443MN 008100 | Gray | Reel | 100 ft | 612825386162 |
| 8443MN 0081000 | Gray | Reel | 1,000 ft | 612825384656 |
| 8443MN 004100 | Yellow | Reel | 100 ft | 612825386124 |
| 8443MN 0041000 | Yellow | Reel | 1,000 ft | 612825386131 |