(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 2 |
Conductor Count: | 2 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.015 in |
Number | Color |
---|---|
1 | Black |
2 | Red |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.168 in | 0.025 in |
Nominal Conductor DCR |
---|
15.6 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
12.5 pF/ft |
Nominal Inductance |
---|
0.2 µH/ft |
Max. Recommended Current [A] |
---|
2.9 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 12 lbs/1000ft |
Max. Pull Tension: | 18 lbs |
Min Bend Radius/Minor Axis: | 1.65 in |
NEC/(UL) Compliance: | CMG |
CEC/C(UL) Compliance: | CMG |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | Yes |
C(UL) Flammability: | FT4 |
UL Flammability: | UL1685 FT4 Loading |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Update and Revision: | Revision Number: 0.167 Revision Date: 06-24-2020 |