Audio, Control & Instrumentation Cable, 1 Pair 22 AWG (7 x 30) Tinned Copper, PVC insulation, 85% Tinned Copper Braid Shield, PVC Jacket, CMG
| Suitable Applications: | Audio/Speaker, Control & Instrumentation |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | Black & Red |
| Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|
| Braid | Tinned Copper (TC) | 85% | 22 AWG (19x34) TC | Polyester tape under braid |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.194 in (4.93 mm) |
| Overall Cable Diameter (Nominal): | 0.194 in (4.93 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 18.2 Ohm/1000ft | 49 pF/ft (160 pF/m) | 86 pF/ft (280 pF/m) | 45 Ohm | 0.2 µH/ft (0.66 µH/m) | 2.9 Amps per conductor @ 25°C |
| Nom Outer Shield DCR: | 5 Ohm/1000ft (16 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.9 in (48 mm) | 1.9 in (48 mm) |
| Max. Pull Tension: | 57 lbs (26 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEEE 1202, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2095 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.488 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8441 010100 | Black | Reel | 100 ft | 612825207184 | |
| 8441 010500 | Black | Reel | 500 ft | 612825207207 | C |
| 8441 010U500 | Black | UnReel | 500 ft | 612825207610 | |
| 8441 0101000 | Black | Reel | 1,000 ft | 612825207191 | C |
| 8441 010U1000 | Black | UnReel | 1,000 ft | 612825207160 | |
| 8441 0105000 | Black | Reel | 5,000 ft | 612825207153 |
| Footnote: | C - CRATE REEL PUT-UP. |