1 Twisted Pair 22 AWG solid TC, PVC insulation, polyester tape, TC braid shield (90% coverage), 22 AWG solid TC drain wire, PVC jacket.
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Size | Stranding | Material |
|---|---|---|
| 22 | Solid | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | Black & Red |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 90% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Polyester Tape | PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.188 in (4.78 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 16.2 Ohm/1000ft (53.1 Ohm/km) | 48 pF/ft (160 pF/m) | 85 pF/ft (280 pF/m) | 46 Ohm | 0.2 µH/ft (0.66 µH/m) | 2.9 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 4.9 Ohm/1000ft (16 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS (UL AWM Style 2095) |
| UL Temperature | Operating |
|---|---|
| 80°C (UL AWM Style 2095) | -20°C To +80°C |
| Max. Pull Tension: | 48 lbs (22 kg) |
| Bulk Cable Weight: | 22 lbs/1000ft (33 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading |
| NEC / UL Compliance: | CMG |
| AWM Compliance: | AWM 2095 (300 V 80°C) |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Overall Cabling Separator Material: Polyester Tape |
| Update and Revision: | Revision Number: 0.541 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8437 0101000 | Black | Reel | 1,000 ft | 612825207177 | C |
| Footnote: | C - CRATE REEL PUT-UP. |