Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(742)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(299)Surveillance Cable
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
(208)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)


Electronic, 1 Pair+2 Conductors 25AWG (7x33) Tinned Copper+Tinned Copper Covered Steel, PE Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 25 | 7x33 | TC+TCCS - Tinned Copper + Tinned Copper Covered Steel |
| Conductor(s) | 2 | 25 | 7x33 | TC+TCCS - Tinned Copper + Tinned Copper Covered Steel |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PE - Polyethylene | 0.013 in (0.33 mm) | 0.047 in (1.2 mm) | Red & Black |
| PE - Polyethylene | 0.013 in (0.33 mm) | 0.047 in (1.2 mm) | Green, White |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 25 AWG (7x33) TC+TCCS | Drain Wire -25 AWG 3X33 SEPTC+4X33 STCCS |
| Conductor(s) | No Shield |
| Inner Shield Table Notes: | Shorting Fold (Foil-out) |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.02 in (0.51 mm) | 0.165 in |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Pair(s) | 45.5 Ohm/1000ft | 25 pF/ft (82 pF/m) | 40 pF/ft (130 pF/m) | 0.2 µH/ft (0.66 µH/m) | 1.7 Amps per Conductor at 25ºC |
| Conductor(s) | 35.7 Ohm/1000ft (117 Ohm/km) |
| Voltage Rating |
|---|
| 400 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.65 in (41.9 mm) | 1.65 in |
| Max. Pull Tension: | 26.4 lbs (12.0 kg) |
| Bulk Cable Weight: | 12 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.424 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8434 060100 | Chrome | Reel | 100 ft | 612825207047 | |
| 8434 060500 | Chrome | Reel | 500 ft | 612825207061 | |
| 8434 0601000 | Chrome | Reel | 1,000 ft | 612825207054 | C |
| 8434 060U1000 | Chrome | UnReel | 1,000 ft | 612825207030 |
| Footnote: | C - CRATE REEL PUT-UP. |