Product Hierarchy
Product Hierarchy

84316 - Mil-Spec Coax, 50 Ohm, RG-316, 26 AWG Str SCCS, 95% SC Braid, FEP Jkt, Commercial Non-QPL




Mil-Spec Coax, 50 Ohm, RG-316, 26 AWG (7x34) Silvered Copper Covered Steel Conductor, PTFE Insulation, 95% Silvered Copper Braid Shield, FEP Jacket, Commercial, non-QPL

Product Overview

Suitable Applications: Aerospace wireless communication

Construction Details

RG Type: 316
Conductor
SizeStrandingNom. DiameterMaterial
26 AWG7x340.020 inSCCS - Silvered Copper Covered Steel
Insulation
MaterialNom. Insulation DiameterColor Code
PTFE - Polytetrafluoroethylene0.060 in (1.5 mm)White
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1BraidSilvered Copper (SC)95%
Outer Jacket
MaterialNom. Diameter
FEP - Fluorinated Ethylene Propylene0.098 in (2.5 mm)
Overall Cable Diameter (Nominal): 0.098 in (2.5 mm)

Electrical Characteristics

VSWR
FrequencyMax. VSWR
1 MHz - 3000 MHzper M17/113-RG316
Attenuation
FrequencyNom. Attenuation
1 MHz1.2 dB/100ft
10 MHz2.7 dB/100ft
50 MHz5.6 dB/100ft
100 MHz8.3 dB/100ft
200 MHz12.0 dB/100ft
400 MHz17.5 dB/100ft
700 MHz23.7 dB/100ft
900 MHz27.3 dB/100ft
1000 MHz29.0 dB/100ft
1500 MHz36.5 dB/100ft
2000 MHz42.5 dB/100ft
2400 MHz47.2 dB/100ft
3000 MHz53.6 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
82.5 Ohm/1000ft (271 Ohm/km)8.5 Ohm/1000ft (28 Ohm/km)29 pF/ft (95 pF/m)50 Ohm70%
Voltage
Voltage Rating
900 V (Mil-Spec)

Mechanical Characteristics

Temperature
Operating
-70°C to +200°C
Bend Radius
Installation Min.
1 in (25 mm)
Max. Pull Tension: 27 lbs (12 kg)
Bulk Cable Weight: 10 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire
Sustainability: CA Prop 65
CEC / C(UL) Compliance: .
Military Compliance: Commercial, non-QPL product (M17/113-RG316)
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.507 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
84316 001100BrownReel100 ft612825207016E
84316 001500BrownReel500 ft612825207139E
84316 0011000BrownReel1,000 ft612825207023E
Footnote: E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.
Date: 2005-04-01
No accessories are available for this product