Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Microphone Cable, 2 Conductor, 18 AWG stranded (41x34) High-conductivity TC conductors, EPDM rubber insulation, rayon braid, TC braid shield (85% coverage), cotton wrap, CPE jacket.
| Suitable Applications: | Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 | 41x34 | TC - Tinned Copper (High Conductivity) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.0235 in (0.597 mm) | 0.1 in (2.5 mm) | White, Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Rayon® | 85% |
| Braid | Tinned Copper (TC) | 85% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Cotton Serve | CPE - Chlorinated Polyethylene | 0.030 in (0.76 mm) | 0.29 in (7.4 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Conductor(s) | 6.8 Ohm/1000ft | 35 pF/ft (110 pF/m) | 60 pF/ft (200 pF/m) | 50 Ohm | 0.19 µH/ft (0.62 µH/m) | 5.2 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 2.7 Ohm/1000ft (8.9 Ohm/km) |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -30°C To +60°C |
| Max. Pull Tension: | 138 lbs (62.6 kg) |
| Bulk Cable Weight: | 54 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.451 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8428 010100 | Black | Reel | 100 ft | 612825206880 | |
| 8428 010500 | Black | Reel | 500 ft | 612825206866 | C |
| 8428 0101000 | Black | Reel | 1,000 ft | 612825206897 | C |
| Footnote: | C - CRATE REEL PUT-UP. |