Microphone Cable, 3 Conductor 20 AWG (26 x 34) Tinned Copper (High conductivity), EPDM Insulation, Rayon® Braid, 85% Tinned Copper Braid Shield, Cotton Serve, EPDM Jacket
| Suitable Applications: | Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 20 AWG | 26x34 | TC - Tinned Copper (High Conductivity) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.023 in (0.58 mm) | 0.083 in (2.1 mm) | White, Black, Red |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Rayon® | 83% |
| Braid | Tinned Copper (TC) | 83% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Cotton Serve | EPDM - Ethylene Propylene Diene Monomer | 0.040 in (1.0 mm) | 0.272 in (6.91 mm) |
| Overall Cable Diameter (Nominal): | 0.272 in (6.91 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Conductor(s) | 10.2 Ohm/1000ft | 30 pF/ft (98 pF/m) | 55 pF/ft (180 pF/m) | 52 Ohm | 0.18 µH/ft (0.59 µH/m) | 4 Amps per conductor @ 25°C |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 3.3 Ohm/1000ft (11 Ohm/km) |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -50°C to +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.7 in (69 mm) | 2.7 in (69 mm) |
| Max. Pull Tension: | 88 lbs (40 kg) |
| Bulk Cable Weight: | 53 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.514 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8423 010100 | Black | Reel | 100 ft | 612825206569 | |
| 8423 010500 | Black | Reel | 500 ft | 612825206590 | |
| 8423 0101000 | Black | Reel | 1,000 ft | 612825206576 | C |
| Footnote: | C - CRATE REEL PUT-UP. |